IESNA:LM-63-2002
[TEST]P1198192
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-950-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 5000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4011
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
470.6 589.3 696.5 779.5 847.2 885.5 903.5 910 942.5 1012
1126.9 1272.1 1415 1529 1628.8 1719.9 1777.5 1792.2 1756.8 1667.1
1486.2 1173.3 968.6 811.2 642.5 452 297.1 208.3 162.5 140.4
127.3 107 90.7 31.5 15.3 2.5 0
470.6 593.4 701.7 786.2 848.3 890.3 911.8 917.8 944.7 1007.5
1113.7 1255.9 1396.1 1514.1 1615 1706.1 1774.4 1799 1776.5 1700.5
1549.3 1260.3 1007.7 846.2 679.5 492.8 324 218.6 167.7 145.3
128.6 108.7 91.5 38.9 16.4 3.1 0
470.6 588.2 694.4 779.7 846.2 894.4 921.1 932.5 953.7 1010
1100.4 1226.7 1361.3 1480 1575.8 1652.4 1724.3 1759.3 1750.4 1689.7
1568.2 1369.6 1091.8 898 732.5 551.6 368.3 244.7 181 150.3
132.7 115.5 99 75.6 38.5 4.6 0
470.6 588.2 691.3 776.4 847.4 901.9 938.3 957.4 977.3 1020.7
1088 1186 1302.3 1413.9 1503.8 1577.5 1639.4 1689.5 1703 1683.1
1610 1474.4 1283.9 1058.4 846.2 657.6 459.8 294.4 200.8 152.8
131.9 114.5 97.7 77.8 54.7 21.3 0
470.6 570.8 670.8 758.2 833.2 899.4 952.2 987.2 1009.6 1043.9
1099.8 1171.7 1264.6 1359.3 1444.4 1517.6 1577.3 1630.3 1668 1678.1
1658 1596.3 1476.7 1295.7 1084.3 868.3 647 426.5 267.9 179.7
137.1 121.7 105.8 80.7 54.5 17 0
470.6 561.7 652 737.1 815.8 888.6 954.9 1007.3 1042.9 1076.2
1118 1178.1 1247.7 1330.3 1413.5 1496.3 1566.7 1621.8 1663.4 1697.8
1724.5 1715.6 1678.1 1593 1446 1255.5 1010.6 775 521.1 321.7
208.7 142.7 103.3 62.5 31.5 8.3 0
470.6 544.3 622.8 702.9 780.8 857.2 930.9 996.5 1051 1094.7
1139 1187.4 1240.6 1306.9 1382.9 1469 1557.6 1643.1 1718.9 1785.6
1846.2 1912.9 1942.9 1961.6 1957.4 1872.9 1711.6 1454.7 1114.7 755.1
435.8 226.3 115.5 66.7 32.5 11.2 0
470.6 531.1 594 662.8 734 801.3 873.5 943.7 1011.2 1070.8
1130.5 1185.8 1235.9 1289.9 1346.6 1407.5 1478.1 1558 1645.4 1738.1
1839.4 1984.7 2102.1 2173.8 2255.3 2314.4 2322 2242.7 2036.5 1702.7
1240.6 800.6 408.1 166.5 59.4 11.6 0
470.6 507.3 551.6 602.9 659.2 718.9 779.5 839.6 899 960.1
1024 1083.3 1147.7 1214.9 1284.9 1355.1 1433 1520.3 1617 1726.6
1854.5 2048.5 2241.1 2373 2541.3 2739.4 2951.4 3092.8 3062.6 2777.9
2191.8 1421 602.7 184.1 58 12 0
470.6 503.1 547.2 594.4 647.6 704 761.5 818.9 875.6 933.2
989.9 1048.7 1110.8 1178.1 1247.7 1319.9 1400.3 1489.1 1588.5 1701.7
1829.5 2034.8 2228.8 2371.7 2551.6 2767.6 2999.1 3146.5 3118.5 2815.8
2178.7 1332.3 510.6 141 45.6 10.4 0
470.6 487.4 510.2 540.8 577.9 618.2 659 701.9 746.2 790.9
836.1 882.6 929.6 979.3 1032.7 1089.3 1151.4 1221.8 1306.7 1403.6
1521.6 1709.2 1851.4 1991.8 2163 2369 2562.4 2646.3 2558.7 2224.7
1642.3 914.1 263.6 55.3 18.4 4.1 0
470.6 475.8 488.6 507.1 532.5 560.1 590.1 620.9 652.2 685.5
718 749.3 781.6 813.7 847.6 883.5 921.1 966.9 1019.9 1088.6
1188 1311.4 1395.5 1489.5 1601.9 1724.5 1808.1 1778.9 1632.8 1358.6
981.2 502.1 163.8 48.9 16.8 3.9 0
470.6 465.4 467.3 475.8 489.7 503.9 522.8 541.4 559.9 579.1
595.9 611 623.6 635.2 643.3 648.5 653.6 657.2 663 676.4
708.7 727.8 731.3 738.3 749.3 759.2 732.1 646.2 523.6 388
263.8 149.5 75 31.7 15.3 5.4 0
470.6 443.7 427.8 419.5 418.6 422 427.5 433.8 438.1 440.8
440.6 435.4 427.3 416 400.8 382.4 360.3 337.3 316.2 296.5
276.2 258.2 243.1 230.6 219.9 208.9 195.2 176.8 151.4 117.2
85.3 62.7 43.5 28 15.9 4.6 0
470.6 423.6 394.4 381.6 378.5 381.2 387 393.2 396.3 395.5
391.1 383.4 372.3 358.4 342.2 325.7 308.5 291.3 274.3 255.7
236.9 219.9 207.5 200 197.1 197.5 197.1 191.3 177 153.2
116.6 80.3 56.3 37.1 18.4 4.1 0
470.6 407.9 372.7 358.8 359.4 367.3 376 381.6 382 378.3
371 360.7 348.5 334.4 319.5 304.8 289.2 272.9 256.1 240.6
228.8 218.6 211.8 207.5 203.7 199.4 192.6 185.5 176.8 162.9
141.8 111.4 73.1 40.4 19.3 4.1 0
470.6 392.8 356.5 347.2 353 363.8 372.3 376.4 374.8 368.3
358.4 346.6 332.9 319.5 305.2 291.3 281.8 270.4 256.1 244.7
237.1 226.9 211 198.3 190.1 182 173.7 165.4 158 151.1
143.1 130 106.4 81.6 47.8 11.6 0
470.6 384.3 348 342.9 352.8 363.2 371.6 374.1 370.2 360.1
347.8 334 319.1 305.8 294.4 288 280.3 272.5 264.8 247.8
232.7 220.7 208.7 197.5 185.9 175.8 165.8 156.7 147.2 136.2
125.5 115.7 101.5 87.6 61.3 23.8 0
470.6 377 342.7 342 353 363 370.4 371.2 365.2 354.3
340.4 325.1 311.4 298.8 290.3 283 273.7 261.1 249.9 236.4
226.1 214.5 203.1 192.8 184.1 175.2 165.6 155.9 144.5 131.9
118 105.8 90.1 68.1 45.1 18.8 0
470.6 372.9 340 341.8 353.8 363.6 370.2 369 361.3 348.3
332.1 317 304.2 294.4 289.9 278.9 261.9 242.2 234.4 227.8
215.9 206.8 199 187.4 178.7 171.8 162.9 152.4 139.8 125.9
110.8 104.1 89.7 58.6 42.7 26.1 0
470.6 372.1 338.3 342 354 364 370 368.3 359 344.3
328 313.1 300.4 294.4 287.4 273.5 248.7 232.3 228.2 220.1
209.7 198.6 188 179.9 175 170.6 162.5 152.6 140.6 126.7
112 115.7 92.3 61.7 47 17.4 0
470.6 372.1 338.1 342.7 354.3 364.2 369.8 369 359.8 344.5
328 312.8 300.2 294.6 286.8 272.7 246.8 232.5 229.2 219.9
209.1 196.9 188.2 177.4 176 170.6 162.3 152.6 141.4 126.5
112.4 114.1 79.3 63.8 46.4 16.8 0
